(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A knurled handle. [Material]·Aluminum (A5056) and stainless steel (SUS304) are available.
Type | Shape | Female Thread | Handwheels | Grip | Grip Thread | |||
With Grip | Without Grip | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | ||
HOK | HOKN | Standard | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |
HBK | HBKN | Without Tap | ||||||
HOKW | HOKNW | With Tap | Clear Anodize | Nylon6 (White) | ||||
HBKW | HBKNW | Without Tap | ||||||
HOKS | HOKNS | With Tap | SUS304 | - | SUS304 | SUS304 | - | |
- | HBKNS | Without Tap | ||||||
HOKP | HOKNP | Slit | With Tap | A5056 | Black Anodize | Nylon6 (Black) | SUM22L | Blackening |
Part Number | - | d |
HOK40 HBKNW40 HOKP63 | - - - | 6 8 12 |
Part Number | Standard Type (Selections) | Slit Type | H | A | S | D1 | Lr | h | Slit Type | P | B | G | M | Mass (g) | |||||||||||
Type | D | h1 | W | X | Y | d1 | d2 | Hexagon Socket Cap Screws | |||||||||||||||||
With Grip | Without Grip | d | M1 | Reference Tightening Torque (Nm) | Aluminum | Stainless Steel | |||||||||||||||||||
Standard Type HOK(Black) HBK(Black) HOKW(White) HBKW(White) HOKS(Stainless Steel) Slit Type HOKP(Black) | HOKN(Black) HBKN(Black) HOKNW(White) HBKNW(White) HOKNS(Stainless Steel) HBKNS(Stainless Steel) HOKNP(Black) | 40 | *6 | 8 | 8 | 25 | 12 | 13 | 22 | 15 | 6.5 | 10 | 1.5 | 7 | 4.5 | 8.5 | 4.5 | M4 | 1.5 | 14.5 | 13 | 18.8 | 5 | 50 | 150 |
50 | *8 | 10 | 10 | 28 | 13 | 15 | 27 | 18 | 7.5 | 11 | 9 | 5 | 1.5 | 17 | 87 | 255 | |||||||||
63 | *10 | 12 | 12 | 32 | 14 | 18 | 35 | 22 | 9 | 12 | 11 | 6 | 10 | 5.5 | M5 | 3.0 | 23 | 14 | 20.8 | 161 | 460 | ||||
80 | *12 | 16 | - | 40 | 15 | 25 | 45 | 28 | 12.5 | - | 30 | 16 | 23.8 | 6 | 299 | 855 |
Part Number |
---|
HOK50 |
HOK50-8 |
HOK50-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handwheel Type | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Square Hole Size (mm) | Tap | Round Hole Dia. d (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,580.21 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 28 | 27 | - | Provided (1 Place) | - | |
₹ 1,580.21 | 1 Piece(s) | Available | Same day | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 28 | 27 | - | Provided (1 Place) | 8 | |
₹ 1,580.21 | 1 Piece(s) | Available | Same day | 10 | [Knurling] Aluminum Knurled | 50 | [Aluminum] A5056 | Round Hole | With Handle | Revolving Handle | Black Anodize | [Nylon] Nylon 6 (Black) | 28 | 27 | - | Provided (1 Place) | 10 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy