(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels (Part Number)

Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      426₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A knurled handle. [Material]·Aluminum (A5056) and stainless steel (SUS304) are available.



TypeShapeFemale ThreadHandwheelsGripGrip Thread
With GripWithout Grip[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
HOKHOKNStandardWith TapA5056Black AnodizeNylon6 (Black)SUM22LBlackening
HBKHBKNWithout Tap
HOKWHOKNWWith TapClear AnodizeNylon6 (White)
HBKWHBKNWWithout Tap
HOKSHOKNSWith TapSUS304-SUS304SUS304-
-HBKNSWithout Tap
HOKPHOKNPSlitWith TapA5056Black AnodizeNylon6 (Black)SUM22LBlackening

Specifications

Part Number-d
HOK40
HBKNW40
HOKP63
-
-
-
6
8
12
Part NumberStandard Type
(Selections)
Slit
Type
HASD1LrhSlit TypePBGMMass (g)
TypeDh1WXYd1d2Hexagon Socket Cap Screws
With GripWithout GripdM1Reference Tightening
Torque (Nm)
AluminumStainless Steel
Standard Type
HOK(Black)
HBK(Black)
HOKW(White)
HBKW(White)
HOKS(Stainless Steel)
Slit Type
HOKP(Black)
HOKN(Black)
HBKN(Black)
HOKNW(White)
HBKNW(White)
HOKNS(Stainless Steel)
HBKNS(Stainless Steel)

HOKNP(Black)
40*68825121322156.5101.574.58.54.5M41.514.51318.8550150
50*8101028131527187.511951.51787255
63*1012123214183522912116105.5M53.0231420.8161460
80*1216-401525452812.5-301623.86299855
[ ! ]*sizes are only applicable for HOK and HOKN. [ ! ]Only D=40, 50 and 63 are available for Slit Type. [ ! ]When d dimensions are not specified, then 40-8, 50-10, 63-12 or 80-16 .

Alterations



Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOK50-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHandwheel Type Handle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Square Hole Size
(mm)
Tap Round Hole Dia. d
(Ø)

₹ 1,580.21

1 Piece(s) Available Same day 10[Knurling] Aluminum Knurled50[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)2827-Provided (1 Place)8

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part HOK50-8 in the Aluminum Knurled Handwheels / Stainless Steel Knurled Handwheels series.

Product variants

Part Number
HBK50-10
HBK63
HBK63-12
HOK63
HOK63-10
HOK63-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandwheel Type Handle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Square Hole Size
(mm)
Tap Round Hole Dia. d
(Ø)

₹ 1,479.56

1 Piece(s)Available 7 Day(s) or more -[Knurling] Aluminum Knurled50[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)2827-None10

₹ 2,033.13

1 Piece(s)Available 7 Day(s) or more 10[Knurling] Aluminum Knurled63[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)3235-None-

₹ 2,033.13

1 Piece(s)Available 7 Day(s) or more 10[Knurling] Aluminum Knurled63[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)3235-None12

₹ 2,133.78

1 Piece(s)Available 7 Day(s) or more 10[Knurling] Aluminum Knurled63[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)3235-Provided (1 Place)-

₹ 2,133.78

1 Piece(s)Available Same day

Stock

10[Knurling] Aluminum Knurled63[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)3235-Provided (1 Place)10

₹ 2,133.78

1 Piece(s)Available 7 Day(s) or more -[Knurling] Aluminum Knurled63[Aluminum] A5056Round HoleWith HandleRevolving HandleBlack Anodize[Nylon] Nylon 6 (Black)3235-Provided (1 Place)12