(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.
Part Number |
---|
SHLN100-KC12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,663.03 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Stainless Steel] SCS22 (SUS316 Equivalent) | Hole + Keyway | With Handle | Revolving Handle | Shot Blasting | SUS304 | Electrolytic Polishing | 27 | 25 | 12 | - | Provided (1 Place) |
Loading...
Handwheel Type | 2-Spoke |
---|
Please check the type/dimensions/specifications of the part SHLN100-KC12 in the Handwheels/Two Spoked/Stainless Steel series.
Part Number |
---|
AHTN100-HC12 |
AHTN100-HC13 |
AHTN100-HC14 |
SHLN100-SC10 |
SHLN100-SC11 |
SHLN100-SC12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 12 | - | Provided (2 Places) | |
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 13 | - | Provided (2 Places) | |
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 14 | - | Provided (2 Places) | |
₹ 7,216.61 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Stainless Steel] SCS22 (SUS316 Equivalent) | Square Hole | With Handle | Revolving Handle | Shot Blasting | SUS304 | Electrolytic Polishing | 27 | 25 | - | 10 | None | |
₹ 7,216.61 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Stainless Steel] SCS22 (SUS316 Equivalent) | Square Hole | With Handle | Revolving Handle | Shot Blasting | SUS304 | Electrolytic Polishing | 27 | 25 | - | 11 | None | |
₹ 7,216.61 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Stainless Steel] SCS22 (SUS316 Equivalent) | Square Hole | With Handle | Revolving Handle | Shot Blasting | SUS304 | Electrolytic Polishing | 27 | 25 | - | 12 | None |