(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.
Part Number |
---|
AHTNA100-HC14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,915.29 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 100 | [Aluminum] AC4B | Round Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 27 | 25 | 14 | - | Provided (2 Places) |
Loading...
Handwheel Type | 2-Spoke |
---|
Please check the type/dimensions/specifications of the part AHTNA100-HC14 in the Handwheels/Two Spoked/Stainless Steel series.
Part Number |
---|
AHTN100-HC12 |
AHTN100-HC13 |
AHTN100-HC14 |
AHTNA100-HC15 |
AHTNA100-HC16 |
AHTNA100-KC10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 12 | - | Provided (2 Places) | |
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 13 | - | Provided (2 Places) | |
₹ 2,657.16 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 100 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 27 | 25 | 14 | - | Provided (2 Places) | |
₹ 3,915.29 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 100 | [Aluminum] AC4B | Round Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 27 | 25 | 15 | - | Provided (2 Places) | |
₹ 3,915.29 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 100 | [Aluminum] AC4B | Round Hole | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 27 | 25 | 16 | - | Provided (2 Places) | |
₹ 4,317.89 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 100 | [Aluminum] AC4B | Hole + Keyway | With Handle | Stationary Handle | Shot Blasted + Buffing | A2024 | Shot Blasting | 27 | 25 | 10 | - | Provided (1 Place) |