(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Handwheels/Two Spoked/Stainless Steel (Part Number)

Handwheels/Two Spoked/Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handwheels/Two Spoked/Stainless Steel
  • Handwheels/Two Spoked/Stainless Steel
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,157₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AHTNK80-HC12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

₹ 2,888.66

1 Piece(s) Available 10 Day(s) or more 1080[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating222012-Provided (2 Places)

Loading...

  1. 1

Basic Information

Handwheel Type 2-Spoke

Please check the type/dimensions/specifications of the part AHTNK80-HC12 in the Handwheels/Two Spoked/Stainless Steel series.

Product variants

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTNK80-HC13
AHTNK80-HC14
AHTNK80-HC15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

₹ 2,657.16

1 Piece(s)Available 10 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272512-Provided (2 Places)

₹ 2,657.16

1 Piece(s)Available 10 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272513-Provided (2 Places)

₹ 2,657.16

1 Piece(s)Available 10 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272514-Provided (2 Places)

₹ 2,888.66

1 Piece(s)Available 10 Day(s) or more 1080[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating222013-Provided (2 Places)

₹ 2,888.66

1 Piece(s)Available 10 Day(s) or more 1080[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating222014-Provided (2 Places)

₹ 2,888.66

1 Piece(s)Available 10 Day(s) or more 1080[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating222015-Provided (2 Places)