(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      954₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AHLN125-KC12
AHLN125-KC14
AHLNKC125-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

₹ 3,942.00

1 Piece(s) Available 11 Day(s) or more 10125[Steel] FC200Hole + KeywayWith HandleStationary HandleChrome PlatingSS400Chrome Plating403312-Provided (1 Place)

₹ 3,942.00

1 Piece(s) Available 11 Day(s) or more 10125[Steel] FC200Hole + KeywayWith HandleStationary HandleChrome PlatingSS400Chrome Plating403314-Provided (1 Place)

₹ 2,997.00

1 Piece(s) Available 7 Day(s) or more 10125[Steel] FC200Hole + KeywayWith HandleStationary HandleChrome PlatingSS400Chrome Plating4033--Provided (1 Place)

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke