(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLN125-HC18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 18 | - | Provided (2 Places) |
Loading...
Handwheel Type | 5-Spoke |
---|
Please check the type/dimensions/specifications of the part AHLN125-HC18 in the Handwheels/Five Spoked series.
Part Number |
---|
AHLN-R160 |
AHLN-R200 |
AHLN-R80 |
AHLN125-KC12 |
AHLN125-KC14 |
AHLN125-SC10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,629.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 160 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 46 | 37 | - | - | - | |
₹ 5,586.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 200 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 59.5 | 43 | - | - | - | |
₹ 954.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 80 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 36 | 24 | - | - | - | |
₹ 3,942.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Hole + Keyway | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 12 | - | Provided (1 Place) | |
₹ 3,942.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Hole + Keyway | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 14 | - | Provided (1 Place) | |
₹ 4,006.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Square Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | - | 10 | None |