(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Handwheels/Five Spoked (Part Number)

Handwheels/Five Spoked

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      954₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Product Description

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AHLN160-SC11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

₹ 4,826.00

1 Piece(s) Available 11 Day(s) or more 10160[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating4637-11None

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLN160-SC11 in the Handwheels/Five Spoked series.

Product variants

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLN160-SC12
AHLN160-SC13
AHLN160-SC14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap

₹ 2,629.00

1 Piece(s)Available 7 Day(s) or more 10160[Steel] FC200-Without Handle-Chrome Plating--4637---

₹ 5,586.00

1 Piece(s)Available 7 Day(s) or more 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---

₹ 954.00

1 Piece(s)Available 7 Day(s) or more 1080[Steel] FC200-Without Handle-Chrome Plating--3624---

₹ 4,826.00

1 Piece(s)Available 11 Day(s) or more 10160[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating4637-12None

₹ 4,826.00

1 Piece(s)Available 11 Day(s) or more 10160[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating4637-13None

₹ 4,826.00

1 Piece(s)Available 11 Day(s) or more 10160[Steel] FC200Square HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating4637-14None