(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLNAK160-KC15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,676.66 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 160 | [Aluminum] AC4B | Hole + Keyway | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 46 | 37 | 15 | - | Provided (1 Place) |
Loading...
Handwheel Type | 5-Spoke |
---|
Please check the type/dimensions/specifications of the part AHLNAK160-KC15 in the Handwheels/Five Spoked series.
Part Number |
---|
AHLN-R160 |
AHLN-R200 |
AHLN-R80 |
AHLNAK160-KC16 |
AHLNAK160-SC10 |
AHLNAK160-SC11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,629.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 160 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 46 | 37 | - | - | - | |
₹ 5,586.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 200 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 59.5 | 43 | - | - | - | |
₹ 954.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 80 | [Steel] FC200 | - | Without Handle | - | Chrome Plating | - | - | 36 | 24 | - | - | - | |
₹ 5,676.66 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 160 | [Aluminum] AC4B | Hole + Keyway | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 46 | 37 | 16 | - | Provided (1 Place) | |
₹ 6,079.26 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 160 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 46 | 37 | - | 10 | None | |
₹ 6,079.26 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 160 | [Aluminum] AC4B | Square Hole | With Handle | Revolving Handle | Shot Blasting | A2024 | Shot Blasting | 46 | 37 | - | 11 | None |