(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·An offset handwheel. ·Handle materials include steel and aluminum.
Part Number |
---|
AHLN125-HC12 |
AHLN125-HC13 |
AHLN125-HC14 |
AHLN125-HC15 |
AHLN125-HC16 |
AHLN125-HC17 |
AHLN125-HC18 |
AHLNM125-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle, Outer Dia. D (Ø) | Handle, Material | Inner Dia. Shaft Bore Shape | Handle Bore | Handle Type | Handwheel Surface Treatment | Grip Material | Handle Surface Treatment | Handle Thickness (mm) | Mounting Section, Outer Dia. (Ø) | Round Hole Dia. (Ø) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 12 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 13 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 14 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 15 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 16 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 17 | - | Provided (2 Places) | |
₹ 3,812.00 | 1 Piece(s) | Available | 11 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | 18 | - | Provided (2 Places) | |
₹ 2,877.00 | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 125 | [Steel] FC200 | Round Hole | With Handle | Stationary Handle | Chrome Plating | SS400 | Chrome Plating | 40 | 33 | - | - | Provided (2 Places) |
Loading...
Handwheel Type | 5-Spoke |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy