(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Knobs/Resin (Part Number)

Ball Knobs/Resin

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Knobs/Resin
  • Ball Knobs/Resin
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      78₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PBA10-30-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

₹ 125.00

1 Piece(s) 6 Day(s) or more -[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM103028B (Black)

Loading...

  1. 1

Basic Information

Type Stationary Shape Balls Mounting Section Surface Treatment None

Please check the type/dimensions/specifications of the part PBA10-30-B in the Ball Knobs/Resin series.

Product variants

Part Number
BGW8
BKA10
BKA3
PBA10-30-R
PBA10-35-B
PBA10-35-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHandle Material Handle Surface Treatment Mounting Section Material Mounting Method Screw Nominal (M) Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

₹ 312.00

1 Piece(s)Available Same day

Stock

10EPDMNoneBrass[Tapped] Tapped (Insert)M82522.5-

₹ 1,773.00

1 Piece(s)Available 6 Day(s) or more 10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM104037-

₹ 653.00

1 Piece(s)Available Same day

Stock

10[Aluminum] Aluminum AlloyPolishingAluminum Alloy[Tapped] TappedM31513-

₹ 220.00

1 Piece(s) 7 Day(s) or more 10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM103028R (Red)

₹ 154.00

1 Piece(s) Same day

Stock

-[Phenol] Phenol PlasticNone[Plastic] Phenol Plastic[Tapped] TappedM103532B (Black)

₹ 240.00

1 Piece(s) Same day

Stock

10Melamine PlasticNone[Plastic] Melamine Plastic[Tapped] TappedM103532R (Red)
X
whatsapp-qr whatsapp-icon