(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A fixed ball knob. ·Mounting materials include stainless steel, brass, resin, and aluminum alloy.
Part Number |
---|
PBA12-40-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 187.00 | 1 Piece(s) | Available | Same day | - | [Phenol] Phenol Plastic | None | [Plastic] Phenol Plastic | [Tapped] Tapped | M12 | 40 | 37 | B (Black) |
Loading...
Type | Stationary | Shape | Balls | Mounting Section Surface Treatment | None |
---|
Please check the type/dimensions/specifications of the part PBA12-40-B in the Ball Knobs/Resin series.
Part Number |
---|
BGW8 |
BKA10 |
BKA3 |
PBA12-40-R |
PBA6-20-B |
PBA6-20-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Handle Material | Handle Surface Treatment | Mounting Section Material | Mounting Method | Screw Nominal (M) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 312.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | EPDM | None | Brass | [Tapped] Tapped (Insert) | M8 | 25 | 22.5 | - | |
₹ 1,773.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M10 | 40 | 37 | - | |
₹ 653.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Aluminum] Aluminum Alloy | Polishing | Aluminum Alloy | [Tapped] Tapped | M3 | 15 | 13 | - | |
₹ 280.00 | 1 Piece(s) | 6 Day(s) or more | 10 | Melamine Plastic | None | [Plastic] Melamine Plastic | [Tapped] Tapped | M12 | 40 | 37 | R (Red) | ||
₹ 78.00 | 1 Piece(s) | Available |
Same day
Stock | - | [Phenol] Phenol Plastic | None | [Plastic] Phenol Plastic | [Tapped] Tapped | M6 | 20 | 18 | B (Black) | |
₹ 110.00 | 1 Piece(s) |
Same day
Stock | 10 | Melamine Plastic | None | [Plastic] Melamine Plastic | [Tapped] Tapped | M6 | 20 | 18 | R (Red) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy