(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stationary Handles/with Cylindrical Knob (Part Number)

Stationary Handles/with Cylindrical Knob

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stationary Handles/with Cylindrical Knob
  • Stationary Handles/with Cylindrical Knob
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A fixed grip lever. ·The mounting part is a male thread.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LRGN8-80-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Handle Material Mounting Section Material Mounting Section Surface Treatment Screw Nominal (M) Overall Length L (or H1)
(mm)
Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

₹ 730.52

1 Piece(s) Available Same day -[Stick Type (Straight)] Flat[Phenol] Phenol Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM8802150B (Black)

Loading...

  1. 1

Basic Information

Type Stationary Handle Surface Treatment None Mounting Method Threaded

Please check the type/dimensions/specifications of the part LRGN8-80-B in the Stationary Handles/with Cylindrical Knob series.

Product variants

Part Number
LBG10-125-R
LBG10-160-B
LBG10-160-R
LRGN8-80-R
LRGNS10-100-B
LRGNS10-100-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShape Handle Material Mounting Section Material Mounting Section Surface Treatment Screw Nominal (M) Overall Length L (or H1)
(mm)
Handle Diameter (B)
(mm)
Handle Length
(mm)
Handle Color

₹ 1,004.00

1 Piece(s)Available Same day

Stock

10BallsMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101253028R (Red)

₹ 819.00

1 Piece(s)Available Same day

Stock

-Balls[Phenol] Phenol Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101603028B (Black)

₹ 1,185.00

1 Piece(s)Available Same day

Stock

10BallsMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM101603028R (Red)

₹ 730.50

1 Piece(s)Available Same day

Stock

10[Stick Type (Straight)] FlatMelamine Plastic[Steel] SUM23[Chrome Plating] Matte Chrome PlatingM8802150R (Red)

₹ 1,120.10

1 Piece(s)Available 6 Day(s) or more 10[Stick Type (Straight)] Flat[Phenol] Phenol Plastic[Stainless Steel] SUS303NoneM101002565B (Black)

₹ 1,120.10

1 Piece(s)Available 6 Day(s) or more 10[Stick Type (Straight)] FlatMelamine Plastic[Stainless Steel] SUS303NoneM101002565R (Red)