(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·A fixed grip lever. ·The mounting part is a male thread.
Part Number |
---|
LRGN8-100-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Handle Material | Mounting Section Material | Mounting Section Surface Treatment | Screw Nominal (M) | Overall Length L (or H1) (mm) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 818.18 | 1 Piece(s) | Available | Same day | - | [Stick Type (Straight)] Flat | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M8 | 100 | 21 | 50 | B (Black) |
Loading...
Type | Stationary | Handle Surface Treatment | None | Mounting Method | Threaded |
---|
Please check the type/dimensions/specifications of the part LRGN8-100-B in the Stationary Handles/with Cylindrical Knob series.
Part Number |
---|
LBG10-125-R |
LBG10-160-B |
LBG10-160-R |
LRGN8-100-R |
LRGN8-125-B |
LRGN8-125-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shape | Handle Material | Mounting Section Material | Mounting Section Surface Treatment | Screw Nominal (M) | Overall Length L (or H1) (mm) | Handle Diameter (B) (mm) | Handle Length (mm) | Handle Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,004.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Balls | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 125 | 30 | 28 | R (Red) | |
₹ 819.00 | 1 Piece(s) | Available |
Same day
Stock | - | Balls | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 160 | 30 | 28 | B (Black) | |
₹ 1,185.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Balls | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M10 | 160 | 30 | 28 | R (Red) | |
₹ 1,065.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Stick Type (Straight)] Flat | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M8 | 100 | 21 | 50 | R (Red) | |
₹ 886.36 | 1 Piece(s) | Available |
Same day
Stock | - | [Stick Type (Straight)] Flat | [Phenol] Phenol Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M8 | 125 | 21 | 50 | B (Black) | |
₹ 886.34 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stick Type (Straight)] Flat | Melamine Plastic | [Steel] SUM23 | [Chrome Plating] Matte Chrome Plating | M8 | 125 | 21 | 50 | R (Red) |