(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Push Button Clamp Levers (Part Number)

Push Button Clamp Levers
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
      614₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·The serration can be easily released by pressing the screw head with your thumb

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLDMP8-16-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

₹ 730.50

1 Piece(s) Available 6 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide81612500B (Black)

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape

Please check the type/dimensions/specifications of the part CLDMP8-16-B in the Push Button Clamp Levers series.

Product variants

Part Number
CLDFP5-7-B
CLDFP5-7-M
CLDFP5-7-S
CLDMP8-16-M
CLDMP8-16-S
CLDMP8-20-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSL-Shaped Clamp Lever Shape Mounting Section Type Rotating Radius R
(mm)
Lever Material Lever Surface Treatment Mounting Section, Material Mounting Section, Surface Treatment Mounting Section Dia. M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
Lever Color

₹ 613.62

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800B (Black)

₹ 613.62

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800M (Orange)

₹ 613.62

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push ButtonTapped45Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide574800S (Silver Gray)

₹ 730.50

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide81612500M (Orange)

₹ 730.50

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide81612500S (Silver Gray)

₹ 730.50

1 Piece(s)Available 6 Day(s) or more 10[Push Button Type] Push Button[Threaded] Threaded63Zinc Diecast[Electrostatic Coating] Electrostatic Coating[Steel] S45CBlack Oxide82012500B (Black)