(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Casters/Swivel/Locking/Economy (Part Number)

Casters/Swivel/Locking/Economy

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Casters/Swivel/Locking/Economy
  • Casters/Swivel/Locking/Economy
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters/Swivel/Locking/Economy
These casters are commonly used in various applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel with stopper
- Mounting Height (mm.) : 144, 177 and 198
- Allowable Load (daN) : 120, 170, 180, 200, 260, 270 and 300
- Wheel Diameter (mm.) : 100, 130 and 150
- Wheel Width (mm.) : 32, 34, 38, 42 and 44
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Blue) / MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ][ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Blue)
Monomer Casting Nylon (Blue)
IncorporatedIncorporated

Specifications

Part Number-Wheel Material
CMGJV130-N

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CMGJV130-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 6,738.39

1 Piece(s) Available 6 Day(s) or more 10177220.01~320.00270[Nylon] Monomer Casting Nylon827910510513042

Loading...

  1. 1

More Information


 

Basic Information

Caster Type Swivel Type Stopper (Detail) Swivel Stopper Wheel Characteristics Not Provided
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGJV130-N in the Casters/Swivel/Locking/Economy series.

Product variants

Part Number
CMGJV100-N
CMGJV100-R
CMGJV100-U
CMGJV130-R
CMGJV130-U
CMGJV150-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 4,144.00

1 Piece(s)Available Same day

Stock

10144140.01~220.00180[Nylon] Monomer Casting Nylon7370959510034

₹ 2,045.48

1 Piece(s)Available Same day

Stock

1014480.01~140.00120[Synthetic Rubber] Synthetic Rubber (General)7370959510032

₹ 2,365.00

1 Piece(s)Available Same day

Stock

10144140.01~220.00170[Urethane] Urethane (General)7370959510032

₹ 3,688.57

1 Piece(s)Available 6 Day(s) or more 10177140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)827910510513038

₹ 4,696.15

1 Piece(s)Available 6 Day(s) or more 10177220.01~320.00260[Urethane] Urethane (General)827910510513038

₹ 7,870.94

1 Piece(s)Available 6 Day(s) or more 10198220.01~320.00300[Nylon] Monomer Casting Nylon938712012015044