(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Antivibration Mounts/Round (Part Number)

Antivibration Mounts/Round

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,461₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The arc of the exterior of the square type appears angular on the 3D Preview, but is a smooth arc on the actual product.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Anti-vibration mount that supports heavy equipment. [Material]·Chloroprene rubber (black), Shore A75

TypeHousingBoltAntivibration Rubber
[ M ]Material[ S ]Surface Treatment (Color)[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ H ]Hardness
KFJA, KFJB, KFJHSPCCBaked Melamine Finish (Black)SS400Trivalent ChromateChloroprene Rubber (Black)Shore A75
(Shore A55 for KFJA only)
KFJMFC250

Specifications

Part Number-L
KFJH140-120
[ ! ]For Round Type, turn the thread tip to adjust height. For Square Type, turn the handwheel to adjust height.
 Part NumberLVertical Load Range
(kN)
H(h)dMTip Dimension of ScrewMax. Adjustable Amount
(mm)
Mounting Base Thickness (mm)Spring Constant (kN/mm)Unit PriceVolume Discount Rate
TypeDMin.Max.b1 ~ 9 pc(s).10~30
RoundKFJA
(Light Load)
100901202001.553.1L+3139781287.518L-481.2  
1403.16.3L+374711416108.519L-552.4  
1901202006.312.5L+4456158201225L-694.8  
KFJB
(Medium Load)
100901202003.156.3L+2839781287.518L-514.6  
1406.312.5L+374711416108.519L-559.2  
19012020012.525.0L+4456158201225L-6918.3  
KFJH
(Heavy Load)
100901202007.515.0L+1735781287.522L-6223.0  
14015.030.0L+214211416108.524L-7146.0  
19012020020.040.0L+2854158201227L-8462.0  
SquareKFJM110852001.42.8L+3047971287.515L-403.7  
1301102002.86.0L+315111716108.520L-507.4  
1601102006.012.0L+416514624L-5514.7  
20013022012.018.0L+4776185201227L-6523.0  

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KFJA100-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

₹ 3,460.62

1 Piece(s) Available 7 Day(s) or more 10Not Provided[Steel] SPCC2.501~5.5003.1181239100100120

Loading...

  1. 1

More Information

Example of Use

 

Basic Information

Type Mounting Type Mounting Shape Type Antivibration Mount Type Thread Material SS400 Equivalent
Thread Surface Treatment Trivalent Chromate Main Body Surface Treatment Melamine Baked Paint (Black) Properties Vibration Control
Bottom Rubber Material Chloroprene Rubber (Black) Antivibration Mount Type Standard Type

Please check the type/dimensions/specifications of the part KFJA100-120 in the Antivibration Mounts/Round series.

Product variants

Part Number
KFJA100-200
KFJA100-90
KFJA140-120
KFJA140-200
KFJA140-90
KFJA190-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHeight Adjusting Handle Body Material Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Nominal of Thread M
(mm)
Main Body Height h
(mm)
Width W
(mm)
D Dimension
(mm)
L Dimension
(mm)

₹ 3,460.62

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC2.501~5.5003.1181239100100200

₹ 3,460.62

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC2.501~5.5003.118123910010090

₹ 5,663.00

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140120

₹ 5,772.00

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC5.501~8.0006.3191647140140200

₹ 5,605.00

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC5.501~8.0006.319164714014090

₹ 11,341.00

1 Piece(s)Available 7 Day(s) or more 10Not Provided[Steel] SPCC8.001~12.50012.5252056190190120