(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster Feet/Tapped Socket Type (Part Number)

Adjuster Feet/Tapped Socket Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjuster Feet/Tapped Socket Type
  • Adjuster Feet/Tapped Socket Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

- Adjuster Feet/Tapped Socket Type.
- Part number for series including of LEMN, LEMS and LEMT type.
- Type of product : Adjusting Bolt.
- Body Material: Nylon Plastic, Carbon Steel and SUS303 Stainless steel.
- Socket Material: SUM24, SUM23 and SUS303.
- Socket Surface Treatment: Trivalent Chromate and electroless Nickel Plating.
- Nominal of Thread size (M): 6, 8, 10, 12 and 16.
- Thread Length size: 40, 50, 63, 80, 100 and 125 mm.
- This product can be used as a strike plate to fix the adjustment bolt.

 
Type[ M ]Material[ S ]Surface TreatmentSocket[ S ]Surface Treatment
LEMNNylon Plastic-SUM24Trivalent Chromate
LEMTCarbon Steel for Mechanical StructureElectroless Nickel PlatingSUM23Electroless Nickel Plating
LEMSSUS303-SUS303-

Specifiche

Part Number
LEMN10
Part NumberBCDEHAllowable
Vertical Load
(kN)
Mass (g)Unit Price
TypeM (Coarse)
LEMN
(Nylon)
109.539.050181615.957.4 
1212.741.01966.4 
1614.244.52274 
 
Part NumberHCDBAllowable Vertical Load (kN)Mass (g)Unit Price
TypeM (Coarse)LEMTLEMTLEMTLEMS
LEMT
(Steel)

LEMS
(Stainless Steel)
610141943.1
14.2
14.2
  
813182584.1
30.6
30.6
  
101722321015.4
64
64.8
  
121929481120.5
156.2
158
  
162232641124.6
327.4
330.2
  
Kgf (Load)=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEMN16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSwivel Angle θ
(deg)
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 707.12

1 Piece(s) Available 6 Day(s) or more 1015[Steel] SUM24Trivalent Chromate[Nylon 6] Nylon PlasticNot Provided5015.944.516

Loading...

  1. 1

Example

 

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Tapped Socket Model Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Provided

Please check the type/dimensions/specifications of the part LEMN16 in the Adjuster Feet/Tapped Socket Type series.

Product variants

Part Number
LEMN10
LEMN12
LEMS10
LEMS12
LEMS16
LEMS6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSwivel Angle θ
(deg)
Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 503.56

1 Piece(s)Available 6 Day(s) or more 1015[Steel] SUM24Trivalent Chromate[Nylon 6] Nylon PlasticNot Provided5015.93910

₹ 599.98

1 Piece(s)Available 6 Day(s) or more 1015[Steel] SUM24Trivalent Chromate[Nylon 6] Nylon PlasticNot Provided5015.94112

₹ 1,907.09

1 Piece(s)Available 6 Day(s) or more 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided3215.42210

₹ 2,582.07

1 Piece(s)Available 6 Day(s) or more 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided4820.52912

₹ 4,510.59

1 Piece(s)Available 6 Day(s) or more 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided6424.63216

₹ 1,146.40

1 Piece(s)Available 6 Day(s) or more 107.5[Stainless Steel] SUS303Not Provided[Stainless Steel] SUS303Not Provided193.1146
X
whatsapp-qr whatsapp-icon