(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Base Adjustment Pads (Part Number)

Rubber Base Adjustment Pads

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      300₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJSM8-60-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 771.41

1 Piece(s) Available 6 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4046013.58

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJSM8-60-S in the Rubber Base Adjustment Pads series.

Product variants

Part Number
FJSM10-50-S
FJSM10-75-C
FJSM10-75-D
FJSMS10-50-C
FJSMS10-50-D
FJSMS10-50-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 782.12

1 Piece(s)Available 6 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4045013.510

₹ 642.84

1 Piece(s)Available Same day

Stock

10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4047513.510

₹ 928.00

1 Piece(s)Available 6 Day(s) or more -[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Synthetic Rubber] Electrically Conductive Rubber (Black)4047513.510

₹ 1,124.97

1 Piece(s)Available 7 Day(s) or more 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4045013.510

₹ 1,210.68

1 Piece(s)Available Same day

Stock

-[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)4045013.510

₹ 1,521.39

1 Piece(s)Available 6 Day(s) or more 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Polyacetal] Polyacetal (White)4045013.510