(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).
Part Number |
---|
FJSMS16-70-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,228.51 | 1 Piece(s) | Available | Same day | - | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 60 | 4.4 | 70 | 17 | 16 |
Loading...
Type | Adjusting Bolt | Adjusting Bolt Shape Type | Rubber Foot Type | Height Adjusting Handle | Not Provided |
---|---|---|---|---|---|
Properties | Standard | Swivel Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part FJSMS16-70-D in the Rubber Base Adjustment Pads series.
Part Number |
---|
FJSM10-50-S |
FJSM10-75-C |
FJSM10-75-D |
FJSMS16-70-P |
FJSMS16-70-S |
FJSMS20-100-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Thread Material | Thread Surface Treatment | Body Material | Main Body Surface Treatment | Rubber Material | Width D (mm) | Allowable Load (Details) (kN) | Screw Length A (mm) | Main Body Height E (mm) | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 782.12 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Silicon] Silicon (White) | 40 | 4 | 50 | 13.5 | 10 | |
₹ 642.84 | 1 Piece(s) | Available |
Same day
Stock | 10 | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 40 | 4 | 75 | 13.5 | 10 | |
₹ 928.00 | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] SS400 | [Electrostatic Paint] Electrostatic Paint (Black) | [Steel] SS400 | [Paint] Electrostatic Paint (Black) | [Synthetic Rubber] Electrically Conductive Rubber (Black) | 40 | 4 | 75 | 13.5 | 10 | |
₹ 2,689.21 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Polyacetal] Polyacetal (White) | 60 | 4.4 | 70 | 17 | 16 | |
₹ 2,582.07 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Silicon] Silicon (White) | 60 | 4.4 | 70 | 17 | 16 | |
₹ 2,732.07 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Stainless Steel] SUS304 | Electrolytic Polishing | [Stainless Steel] SUS304 | Electrolytic Polishing | [Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray) | 60 | 4.4 | 100 | 17 | 20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy