(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Rubber Base Adjustment Pads (Part Number)

Rubber Base Adjustment Pads

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      300₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Rubber Base Leveling Mounts
- Part number for series including of is FJSN, FJSM, FJSNS and FJSMS.
- Main body Material: SS400 Steel and SUS304 Stainless steel.
- Main body Surface Treatment: Electrodeposited Paint (Black), Electrolytic Polishing.
- Rubber Material: Neoprene, Silicon, Polyacetal, Non-Migration Chloroprene Rubber and Electrically Conductive Rubber
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 60, 70, 75, 100 and 130 mm.
- Rubber type is not selectable for FJSNS and FJSN (Neoprene rubber only).

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJSMS8-60-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 996.40

1 Piece(s) Available 6 Day(s) or more 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4046013.58

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJSMS8-60-C in the Rubber Base Adjustment Pads series.

Product variants

Part Number
FJSM10-50-S
FJSM10-75-C
FJSM10-75-D
FJSMS8-60-D
FJSMS8-60-P
FJSMS8-60-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)

₹ 782.12

1 Piece(s)Available 6 Day(s) or more 10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Silicon] Silicon (White)4045013.510

₹ 642.84

1 Piece(s)Available Same day

Stock

10[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)4047513.510

₹ 928.00

1 Piece(s)Available 6 Day(s) or more -[Steel] SS400[Electrostatic Paint] Electrostatic Paint (Black)[Steel] SS400[Paint] Electrostatic Paint (Black)[Synthetic Rubber] Electrically Conductive Rubber (Black)4047513.510

₹ 1,092.83

1 Piece(s)Available 6 Day(s) or more -[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Synthetic Rubber] Electrically Conductive Rubber (Black)4046013.58

₹ 1,360.68

1 Piece(s)Available 6 Day(s) or more 10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Polyacetal] Polyacetal (White)4046013.58

₹ 1,317.82

1 Piece(s)Available Same day

Stock

10[Stainless Steel] SUS304Electrolytic Polishing[Stainless Steel] SUS304Electrolytic Polishing[Silicon] Silicon (White)4046013.58