(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjustment Pads/Nonslip Type (Part Number)

Adjustment Pads/Nonslip Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjustment Pads/Nonslip Type
  • Adjustment Pads/Nonslip Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Leveling Mount Non- Slip Type
- Part number for series including of is FJGN, FJGM, FJGNS and FJGMS.
- Body Material: SS400 Steel and SUS304 Stainless steel.
- Body Surface Treatment: Trivalent Chromate and Electrolytic Polishing.
- Rubber Material: Elastomer, Neoprene, Non-Migration Chloroprene Rubber, Electrically Conductive Rubber, PVC (Dark Blue).
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 75, 100, 125, 130, 150 and 180 mm.
- Screw shaft turns independently of the base and tilts slightly.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FJGN12-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

₹ 293.84

1 Piece(s) Available Same day 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Elastomer] Elastomer704.91502312Standard

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Adjusting Bolt Shape Type Rubber Foot Type Height Adjusting Handle Not Provided
Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJGN12-150 in the Adjustment Pads/Nonslip Type series.

Product variants

Part Number
FJGM10-75-C
FJGM10-75-D
FJGM10-75-R
FJGN12-75
FJGN16-100
FJGN16-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Rubber Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Properties

₹ 439.27

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Chloroprene Rubber] Non-Migration Chloroprene Rubber (Gray)454.3751510Standard

₹ 460.70

1 Piece(s)Available 6 Day(s) or more -[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Synthetic Rubber] Electrically Conductive Rubber (Black)454.3751510Standard

₹ 521.00

1 Piece(s)Available 6 Day(s) or more 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Neoprene Rubber] Neoprene Rubber (Black)454.3751510Standard

₹ 340.00

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Elastomer] Elastomer704.9752312Standard

₹ 567.86

1 Piece(s)Available 6 Day(s) or more 10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Elastomer] Elastomer805.91002516Standard

₹ 590.00

1 Piece(s)Available Same day

Stock

10[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate[Elastomer] Elastomer805.91302516Standard