(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Casters - Heavy Load (Part Number)

Casters - Heavy Load
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Heavy Load
These casters are suitable for heavy-duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 68, 92 and 106
- Allowable Load (daN) : 156.9, 294.2 and 392.3
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 29, 38 and 39
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CJH75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,745.47

1 Piece(s) Available Same day 10Swivel Type106320.01~485.00392.3[Engineering Plastics] Special Reinforced Plastic717190907538

Loading...

  1. 1

Basic Information

Stopper (Detail) Not Provided Wheel Characteristics Not Provided Fitting Material Steel
Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CJH75 in the Casters - Heavy Load series.

Product variants

Part Number
CJH50
CJH65
CJHB50
CJHB65
CJHB75
CKH50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 1,009.10

1 Piece(s)Available Same day

Stock

10Swivel Type68140.01~220.00156.9[Engineering Plastics] Special Reinforced Plastic543670545028

₹ 1,812.00

1 Piece(s)Available Same day

Stock

10Swivel Type92220.01~320.00294.2[Engineering Plastics] Special Reinforced Plastic717190906538

₹ 2,618.21

1 Piece(s)Available 6 Day(s) or more 10Swivel Type68140.01~220.00156.9[Nylon] MC Nylon543670545029

₹ 2,981.85

1 Piece(s)Available 6 Day(s) or more 10Swivel Type92220.01~320.00294.2[Nylon] MC Nylon717190906539

₹ 4,163.68

1 Piece(s)Available 6 Day(s) or more 10Swivel Type106320.01~485.00392.3[Nylon] MC Nylon717190907539

₹ 763.64

1 Piece(s)Available Same day

Stock

10Fixed Type68140.01~220.00156.9[Engineering Plastics] Special Reinforced Plastic663680505028