(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Casters - Medium Load (CJM, CKM, CTM) (Part Number)

Casters - Medium Load (CJM, CKM, CTM)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      736₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These casters are suitable for medium load applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 101, 144 and 178
- Allowable Load Minimum / Maximum (daN) : 78.5 and 490.3
- Wheel Diameter (mm.) : 75, 100 and 130
- Wheel Width (mm.) : 32 and 40
- Material:
Wheel - Synthetic Rubber (Black), Urethane Rubber(Green) and MC Nylon (Blue)
Body - SPHC or SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CJMU75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 3,081.85

1 Piece(s) Available 6 Day(s) or more 10Swivel Type10180.01~140.00Not Provided98[Urethane] Urethane (General)Stainless Steel636384847532

Loading...

  1. 1

Basic Information

Wheel Characteristics Not Provided Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CJMU75 in the Casters - Medium Load (CJM, CKM, CTM) series.

Product variants

Part Number
CJMM100
CJMM130
CJMM75
CJMUC100
CJMUC130
CJMUC75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 3,945.49

1 Piece(s)Available 6 Day(s) or more 10Swivel Type144220.01~320.00Not Provided254.9[Nylon] MC NylonSteel7171969610032

₹ 7,027.34

1 Piece(s)Available 6 Day(s) or more 10Swivel Type178320.01~485.00Not Provided353[Nylon] MC NylonSteel808010710713040

₹ 2,790.94

1 Piece(s)Available 6 Day(s) or more 10Swivel Type101140.01~220.00Not Provided166.7[Nylon] MC NylonSteel636384847532

₹ 3,246.12

1 Piece(s)Available 6 Day(s) or more 10Swivel Type144140.01~220.00Not Provided147[Urethane] Urethane (General)Steel7171969610032

₹ 4,695.78

1 Piece(s)Available 6 Day(s) or more 10Swivel Type178220.01~320.00Not Provided245.1[Urethane] Urethane (General)Steel808010710713040

₹ 2,309.86

1 Piece(s)Available 6 Day(s) or more 10Swivel Type10180.01~140.00Not Provided98[Urethane] Urethane (General)Steel636384847532