(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Caster, Light Duty (Part Number)

Caster, Light Duty

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Light Duty
  • Caster, Light Duty
  • Caster, Light Duty
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      93₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Light Duty
The light duty caster is suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 35, 42, 50, 65, 80 and 90
- Allowable Load Minimum / Maximum (daN) : 8 and 70
- Wheel Diameter (mm.) : 25, 32, 38, 50, 65 and 75
- Wheel Width (mm.) : 12, 14, 17, 20, 25 and 26
- Material:
Wheel - Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)IncorporatedNone

Specifications

Part Number-Wheel Material
CLGJ38-R
BodyPart NumberWheel MaterialHACF1F2dBrEtAllowable Load (N)Mass (g)
TypeTypeDRubberNylonUrethaneCastingRubberNylonUrethaneCasting
Swivel
Type
CLGJ25R(Rubber)
N(Nylon)
U(Urethane)
G(Casting)
35353028234.2122181.68010010012035304053
3242383230241427101.612018018020050405068
3850463836285.31732121.6200280280300807580116
5065594746356.52042162300380380400140110119213
6580705855428.82553192.3400550550600245180195450
75902658500650650700290195215555
Fixed
Type
CLGK2535361829-4.212--1.68010010012025233147
324220141.612018018020038304058
3850462536155.3171.6200280280300634852106
5065584045256.520230038038040013095110220
6580704755288.8252.3400550550600240175190395
759026500650650700290195215530
Swivel +
Stopper
Type
CLGS5065594746356.52044162300380380500165135145420
6580705855428.82558192.3400550550600280215230485
75902658500650650700325230250590

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CLGS65-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

₹ 824.00

1 Piece(s) Available 6 Day(s) or more 10Swivel Type8035.01~80.00Rotation Stopper55[Nylon] Nylon (General)-554270586525Not Provided

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light Load

Please check the type/dimensions/specifications of the part CLGS65-N in the Caster, Light Duty series.

Product variants

Part Number
CLGJ32-G
CLGJ32-N
CLGJ32-R
CLGS65-R
CLGS65-U
CLGS75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel

₹ 310.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type42~35.00Not Provided20[Steel] Cast-302438323214Not Provided

₹ 117.00

1 Piece(s)Available 6 Day(s) or more

Stock

10Swivel Type42~35.00Not Provided18[Nylon] Nylon (General)-302438323214Not Provided

₹ 131.00

1 Piece(s)Available Same day

Stock

10Swivel Type42~35.00Not Provided12[Synthetic Rubber] Synthetic Rubber (General)-302438323214Not Provided

₹ 925.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type8035.01~80.00Rotation Stopper40[Synthetic Rubber] Synthetic Rubber (General)-554270586525Not Provided

₹ 1,114.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type8035.01~80.00Rotation Stopper55[Urethane] Urethane (General)-554270586525Not Provided

₹ 903.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type9035.01~80.00Rotation Stopper65[Nylon] Nylon (General)-554270587526Not Provided