(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CSHNS75-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,593.68 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 106 | 485.01~750.00 | Rotation Stopper | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 100 | 100 | 75 | 45 | [Heavy Load] Heavy Load | Provided |
Loading...
Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part CSHNS75-N in the Caster, Heavy Duty series.
Part Number |
---|
CSHK65-N |
CSHK65A-N |
CSHK65A-P |
CSHK75-N |
CSHN50-N |
CSHNS75A-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Bearing in Wheel |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,439.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Fixed Type | 92 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 104 | 119 | 65 | 45 | [Heavy Load] Heavy Load | Provided | |
₹ 1,462.00 | 1 Piece(s) | 6 Day(s) or more | - | Fixed Type | - | 220.01~320.00 | Not Provided | - | [Nylon] Reinforced Nylon | Round Hole | - | - | 111 | - | - | - | [Heavy Load] Medium, Heavy Load | No | ||
₹ 1,960.21 | 1 Piece(s) | 6 Day(s) or more | - | Fixed Type | - | 140.01~220.00 | Not Provided | 210 | [Phenol] Phenol | Round Hole | - | - | 111 | - | - | - | [Heavy Load] Medium, Heavy Load | Yes | ||
₹ 2,151.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Fixed Type | 106 | 485.01~750.00 | Not Provided | 600 | [Nylon] Reinforced Nylon | - | 80 | 80 | 104 | 119 | 75 | 45 | [Heavy Load] Heavy Load | Provided | |
₹ 1,800.00 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | Swivel Type | 79 | 320.01~485.00 | Not Provided | 350 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 50 | 38 | [Heavy Load] Heavy Load | Provided | |
₹ 3,272.77 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 106 | 320.01~485.00 | Rotation Stopper | 400 | [Nylon] Reinforced Nylon | - | 71 | 71 | 90 | 90 | 75 | 38 | [Heavy Load] Heavy Load | Provided |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy