(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster, Heavy Duty (Part Number)

Caster, Heavy Duty

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Caster, Heavy Duty
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster, Heavy Duty
These heavy duty casters are suitable for equipment and machinery. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 68, 79, 92 and 106
- Allowable Load (daN) : 200, 210, 300, 350, 400 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28, 38 and 45
- Material:
Wheel - Reinforced Nylon and Phenol
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CSHNS75A-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 3,272.77

1 Piece(s) Available 6 Day(s) or more 10Swivel Type106320.01~485.00Rotation Stopper400[Nylon] Reinforced Nylon-717190907538[Heavy Load] Heavy LoadProvided

Loading...

  1. 1

Example of use

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel

Please check the type/dimensions/specifications of the part CSHNS75A-N in the Caster, Heavy Duty series.

Product variants

Part Number
CSHK50A-N
CSHK65-N
CSHK65A-N
CSHK65A-P
CSHK75-N
CSHN50-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Bearing in Wheel

₹ 683.08

1 Piece(s) 6 Day(s) or more -Fixed Type-140.01~220.00Not Provided-[Nylon] Reinforced NylonRound Hole--80---[Heavy Load] Medium, Heavy LoadNo

₹ 2,439.00

1 Piece(s)Available Same day

Stock

10Fixed Type92485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041196545[Heavy Load] Heavy LoadProvided

₹ 1,462.00

1 Piece(s) 6 Day(s) or more -Fixed Type-220.01~320.00Not Provided-[Nylon] Reinforced NylonRound Hole--111---[Heavy Load] Medium, Heavy LoadNo

₹ 1,960.21

1 Piece(s) 6 Day(s) or more -Fixed Type-140.01~220.00Not Provided210[Phenol] PhenolRound Hole--111---[Heavy Load] Medium, Heavy LoadYes

₹ 2,151.00

1 Piece(s)Available Same day

Stock

10Fixed Type106485.01~750.00Not Provided600[Nylon] Reinforced Nylon-80801041197545[Heavy Load] Heavy LoadProvided

₹ 1,800.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type79320.01~485.00Not Provided350[Nylon] Reinforced Nylon-717190905038[Heavy Load] Heavy LoadProvided