(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Casters/Low Floor Type/Screw-in Type (Part Number)

Casters/Low Floor Type/Screw-in Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,473₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters/Low Floor Type/Screw-in Type
These heavy duty casters with a low mounting height and high running stability. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel Screw-In / Swivel Screw-In With Stopper
- Mounting Height (mm.) : 74, 93 and 107
- Allowable Load (daN) : 100, 150 and 160
- Thread Size : M16 and M20
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CHJFNS65B-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)

₹ 3,382.39

1 Piece(s) Available 6 Day(s) or more 1093140.01~220.00Rotation Stopper150[Engineering Plastics] Special Reinforced PlasticM206538Provided40

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Low Profile Wheel Characteristics Not Provided
Fitting Material Steel Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part CHJFNS65B-40 in the Casters/Low Floor Type/Screw-in Type series.

Product variants

Part Number
CHJFN50B-80
CHJFN65A-40
CHJFN65A-80
CHJFNS65B-80
CHJFNS75A-40
CHJFNS75A-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)

₹ 2,672.75

1 Piece(s)Available 6 Day(s) or more 107480.01~140.00Not Provided100[Engineering Plastics] Special Reinforced PlasticM205028Not Provided80

₹ 2,627.30

1 Piece(s)Available 6 Day(s) or more 1093140.01~220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided40

₹ 3,718.22

1 Piece(s)Available 6 Day(s) or more 1093140.01~220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided80

₹ 4,804.11

1 Piece(s)Available 6 Day(s) or more 1093140.01~220.00Rotation Stopper150[Engineering Plastics] Special Reinforced PlasticM206538Provided80

₹ 3,190.94

1 Piece(s)Available 6 Day(s) or more 10107140.01~220.00Rotation Stopper160[Engineering Plastics] Special Reinforced PlasticM167538Provided40

₹ 4,281.86

1 Piece(s)Available 6 Day(s) or more 10107140.01~220.00Rotation Stopper160[Engineering Plastics] Special Reinforced PlasticM167538Provided80