(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Casters - Medium Load (CMG) (Part Number)

Casters - Medium Load (CMG)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      539₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CMGS-L75-K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

₹ 4,452.00

1 Piece(s) Available 6 Day(s) or more 10Swivel Type10080.01~140.00Double Stopper (Rotation and Swivel)120[Urethane] Non-Carbon Antistatic UrethaneAntistatic636381817532Left Handle

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGS-L75-K in the Casters - Medium Load (CMG) series.

Product variants

Part Number
CMGJ100-T
CMGJ100-U
CMGJ130-K
CMGS-L75-N
CMGS-L75-R
CMGS-L75-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Mounting Direction

₹ 2,978.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type14480.01~140.00Not Provided120[Synthetic Rubber] Antistatic RubberAntistatic7370959510032-

₹ 2,377.00

1 Piece(s)Available Same day

Stock

10Swivel Type144140.01~220.00Not Provided170[Urethane] Urethane (General)Not Provided7370959510032-

₹ 8,177.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type177220.01~320.00Not Provided260[Urethane] Non-Carbon Antistatic UrethaneAntistatic827910510513038-

₹ 2,433.00

1 Piece(s)Available Same day

Stock

10Swivel Type10080.01~140.00Double Stopper (Rotation and Swivel)120[Nylon] Monomer Casting NylonNot Provided636381817532Left Handle

₹ 1,412.00

1 Piece(s)Available Same day

Stock

10Swivel Type10035.01~80.00Double Stopper (Rotation and Swivel)80[Synthetic Rubber] Synthetic Rubber (General)Not Provided636381817532Left Handle

₹ 2,253.00

1 Piece(s)Available 6 Day(s) or more 10Swivel Type10035.01~80.00Double Stopper (Rotation and Swivel)80[Synthetic Rubber] Antistatic RubberAntistatic636381817532Left Handle