(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Casters - Medium Load
These general-purpose casters can be used for medium-sized class platform trucks. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height (mm.) : 100, 144, 177, 198 and 250
- Allowable Load Minimum / Maximum (daN) : 80 and 370
- Wheel Diameter (mm.) : 75, 100, 130, 150 and 200
- Wheel Width Minimum / Maximum (mm.) : 32 and 45
- Material:
Wheel - Synthetic Rubber (Black), Non-Carbon Antistatic Urethane(Yellow), Antistatic Rubber (Orange), Urethane and Monomer Casting Nylon(Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Part Number |
---|
CMGS-L75-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,433.00 | 1 Piece(s) | Available | Same day | 10 | Swivel Type | 100 | 80.01~140.00 | Double Stopper (Rotation and Swivel) | 120 | [Nylon] Monomer Casting Nylon | Not Provided | 63 | 63 | 81 | 81 | 75 | 32 | Left Handle |
Loading...
Fitting Material | Steel | Load Category | Medium Load | Bearing in Wheel | Provided |
---|
Please check the type/dimensions/specifications of the part CMGS-L75-N in the Casters - Medium Load (CMG) series.
Part Number |
---|
CMGJ100-T |
CMGJ100-U |
CMGJ130-K |
CMGS-L75-R |
CMGS-L75-T |
CMGS-L75-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,978.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 144 | 80.01~140.00 | Not Provided | 120 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 73 | 70 | 95 | 95 | 100 | 32 | - | |
₹ 2,377.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 144 | 140.01~220.00 | Not Provided | 170 | [Urethane] Urethane (General) | Not Provided | 73 | 70 | 95 | 95 | 100 | 32 | - | |
₹ 8,177.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 177 | 220.01~320.00 | Not Provided | 260 | [Urethane] Non-Carbon Antistatic Urethane | Antistatic | 82 | 79 | 105 | 105 | 130 | 38 | - | |
₹ 1,412.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 100 | 35.01~80.00 | Double Stopper (Rotation and Swivel) | 80 | [Synthetic Rubber] Synthetic Rubber (General) | Not Provided | 63 | 63 | 81 | 81 | 75 | 32 | Left Handle | |
₹ 2,253.00 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Swivel Type | 100 | 35.01~80.00 | Double Stopper (Rotation and Swivel) | 80 | [Synthetic Rubber] Antistatic Rubber | Antistatic | 63 | 63 | 81 | 81 | 75 | 32 | Left Handle | |
₹ 1,808.00 | 1 Piece(s) | Available |
Same day
Stock | 10 | Swivel Type | 100 | 80.01~140.00 | Double Stopper (Rotation and Swivel) | 120 | [Urethane] Urethane (General) | Not Provided | 63 | 63 | 81 | 81 | 75 | 32 | Left Handle |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy