(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a top plate that can be used as a workbench. You can select any size in 1mm increments.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MPBD10-[200-1200/1]-[200-1000/1]-S |
MPBD15-[200-1200/1]-[200-1000/1]-S |
MPBD20-[200-1200/1]-[200-1000/1]-S |
MPBDA10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-U[0,10,20,30] |
MPBDA15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-U[0,10,20,30] |
MPBDA20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-U[0,10,20,30] |
MPBDB10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDB15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDB20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBDC10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
MPBDC15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
MPBDC20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
MPBH10-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBH15-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBH20-[200-1200/1]-[200-1000/1]-S-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
MPBHA10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHA15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHA20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
MPBHB10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHB15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHB20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
MPBHC10-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
MPBHC15-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
MPBHC20-[200-1200/1]-[200-1000/1]-S-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBD12-[200-1200/1]-[200-1000/1] |
PBD16-[200-1200/1]-[200-1000/1] |
PBD20-[200-1200/1]-[200-1000/1] |
PBDA12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-U[0,10,20,30] |
PBDA16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-U[0,10,20,30] |
PBDA20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-U[0,10,20,30] |
PBDB12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBDB16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBDB20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBDC12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBDC16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBDC20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBH12-[200-1200/1]-[200-1000/1]-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
PBH16-[200-1200/1]-[200-1000/1]-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
PBH20-[200-1200/1]-[200-1000/1]-E[15-60/1]-S[15-60/1]-X[15-60/1]-Y[15-60/1] |
PBHA12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
PBHA16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
PBHA20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-S[15-60/1] |
PBHB12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBHB16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBHB20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-S[15-60/1]-F[10-970/1] |
PBHC12-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBHC16-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
PBHC20-[200-1200/1]-[200-1000/1]-R[0,10,20,30]-E[15-60/1]-G[15-60/1]-K[15-60/1]-S[15-60/1]-F[10-970/1]-J[10-940/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Shape | Thickness T (mm) | A (mm) | B (mm) | Color Selection | E (mm) | F (mm) | G (mm) | J (mm) | K (mm) | R (mm) | S (mm) | U (mm) | X (mm) | Y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | - | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | - | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | - | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 4 Corners R | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 4 Corners R | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 4 Corners R | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 2 Notches on Middle | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 2 Notches on Middle | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 2 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 4 Notches on Middle | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 4 Notches on Middle | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, 4 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | Notches at 4 Corners | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | Notches at 4 Corners | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | Notches at 4 Corners | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 10 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 15 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) + Double-Sided Melamine Resin | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | Gray [S] | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | - | 12 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | - | 16 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | - | 20 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 4 Corners R | 12 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 4 Corners R | 16 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 4 Corners R | 20 | 200 ~ 1200 | 200 ~ 1000 | - | - | - | - | - | - | 0 ~ 30 | - | 0 ~ 30 | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 2 Notches on Middle | 12 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 2 Notches on Middle | 16 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 2 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 4 Notches on Middle | 12 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 4 Notches on Middle | 16 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, 4 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | - | - | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | Notches at 4 Corners | 12 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | Notches at 4 Corners | 16 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | Notches at 4 Corners | 20 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | - | 15 ~ 60 | - | 15 ~ 60 | 15 ~ 60 | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners | 12 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners | 16 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 12 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners | 20 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | - | - | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 12 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 16 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 2 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | - | - | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 12 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 16 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | Laminated Plywood (Poplar) | 2 Corners R, Notches at 2 Corners + 4 Notches on Middle | 20 | 200 ~ 1200 | 200 ~ 1000 | - | 15 ~ 60 | 10 ~ 970 | 15 ~ 60 | 10 ~ 940 | 15 ~ 60 | 0 ~ 30 | 15 ~ 60 | - | - | - |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy