(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Torx Bit Tool for Blind Joint Fastening

Torx Bit Tool for Blind Joint Fastening

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      801₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated tool used to fasten the tapping joint to the frame.

Blind Joint Parts - Torx Bit:Related Image

[ M ]Material: SNCM447

Specifications

Part Number
HTJ6
HTJXL40
Part NumberApplicable Drive for Torx Bit(B)LEFUnit PriceVolume Discount Rate
TypeNo.1~9 pc(s).10~
HTJXL25T254.47596.35819778
40T406.6839797

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HTJXL25
HTJXL40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Nominal

₹ 847.14

1 Piece(s) Available 6 Day(s) or more 10Brackets for 5 Series (Extrusion Slot Width 6mm)T25

₹ 801.43

1 Piece(s) Available 7 Day(s) or more 10-T40

Loading...

  1. 1

Example

Blind Joint Parts - Torx Bit:Related Image
 

Basic Information

Material SNCM447
X
whatsapp-qr whatsapp-icon