(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double Tipped Probes (Part Number)

Double Tipped Probes

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

60,000 to 300,000 times

Significant expansion of contact probe manufacturers!

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RNP60ST
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Barrel, Receptacle Material Properties Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
Plunger Tip Shape 1

₹ 1,050.95

1 Piece(s) Available 8 Day(s) or more 100.8[Tapered Crown] Tapered Crown 4 Points-75deg< 10.50~30[Copper Alloy] C1730B0.35[Copper Alloy] BrassHigh Frequency Compatible0~101500.51025-

Loading...

  1. 1

Basic Information

Type Double Tipped Probe Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 0.1~3
Integrated Probe Type Spring Built-In

Please check the type/dimensions/specifications of the part RNP60ST in the Double Tipped Probes series.

Product variants

Part Number
RNP80ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Barrel, Receptacle Material Properties Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
Plunger Tip Shape 1

₹ 1,050.95

1 Piece(s)Available 8 Day(s) or more 101[Tapered Crown] Tapered Crown 4 Points-75deg< 10.50~30[Copper Alloy] C1730B0.5[Copper Alloy] BrassHigh Frequency Compatible10.1~201500.51130-