(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
60,000 to 300,000 times
Significant expansion of contact probe manufacturers!
Part Number |
---|
RNP80ST |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,050.95 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 1 | [Tapered Crown] Tapered Crown 4 Points-75deg | < 1 | 0.5 | 0~30 | [Copper Alloy] C1730B | 0.5 | [Copper Alloy] Brass | High Frequency Compatible | 10.1~20 | 1 | 50 | 0.5 | 11 | 30 | - |
Loading...
Type | Double Tipped Probe | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 0.1~3 |
---|---|---|---|---|---|
Integrated Probe Type | Spring Built-In |
Please check the type/dimensions/specifications of the part RNP80ST in the Double Tipped Probes series.
Part Number |
---|
RNP60ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,050.95 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.8 | [Tapered Crown] Tapered Crown 4 Points-75deg | < 1 | 0.5 | 0~30 | [Copper Alloy] C1730B | 0.35 | [Copper Alloy] Brass | High Frequency Compatible | 0~10 | 1 | 50 | 0.5 | 10 | 25 | - |