(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
60,000 to 300,000 times
Significant expansion of contact probe manufacturers!
Part Number |
---|
RNP60ST |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,050.95 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 0.8 | [Tapered Crown] Tapered Crown 4 Points-75deg | < 1 | 0.5 | 0~30 | [Copper Alloy] C1730B | 0.35 | [Copper Alloy] Brass | High Frequency Compatible | 0~10 | 1 | 50 | 0.5 | 10 | 25 | - |
Loading...
Type | Double Tipped Probe | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 0.1~3 |
---|---|---|---|---|---|
Integrated Probe Type | Spring Built-In |
Please check the type/dimensions/specifications of the part RNP60ST in the Double Tipped Probes series.
Part Number |
---|
RNP80ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Barrel, Receptacle Material | Properties | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,050.95 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 1 | [Tapered Crown] Tapered Crown 4 Points-75deg | < 1 | 0.5 | 0~30 | [Copper Alloy] C1730B | 0.5 | [Copper Alloy] Brass | High Frequency Compatible | 10.1~20 | 1 | 50 | 0.5 | 11 | 30 | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy