(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes Assemblies-Resin Sleeve (Part Number)

Contact Probes Assemblies-Resin Sleeve

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes Assemblies-Resin Sleeve
  • Contact Probes Assemblies-Resin Sleeve
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the sleeve part is made of resin, please use it when you do not want to conduct electricity to the jig.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Nickel Plating
(B)SleevesPolyacetal-
(C)SpringStainless-

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNP40-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

₹ 430.51

1 Piece(s) Available 8 Day(s) or more 5.0[Waffle] Waffle A> 1014.0200.1~300[Carbon Steel] SK4415.1~3.01~3.519.04.013300

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Plunger Surface Treatment Nickel Plating Integrated Probe Type Resin Sleeve
Barrel, Receptacle Material Polyacetal Barrel, Receptacle Length L2 (Range)(mm) 10.1~15 Properties Standard
Initial Spring Pressure (Range)(gf) 0~10 Allowable Current(A) 3 Resistance(mΩ) 80
Initial Spring Pressure(gf) 0

Please check the type/dimensions/specifications of the part FNP40-A in the Contact Probes Assemblies-Resin Sleeve series.

Product variants

Part Number
FNP22-TH
FNP22SF-A
FNP22SF-C
FNP40-C
FNP40-H
FNP40-TH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

₹ 430.51

1 Piece(s)Available 8 Day(s) or more 3.0[Three-Needle] Three-Needle TH7~9.57100.1~150[Carbon Steel] SK41.712.1~152.01~3214.02.214.0150

₹ 430.51

1 Piece(s)Available 8 Day(s) or more 3.0[Waffle] Waffle A7~9.5750.1~100[Carbon Steel] SK41.812.1~152.01~3214.02.214.0100

₹ 331.16

1 Piece(s)Available 8 Day(s) or more 3.0[Needle] Needle C7~9.5750.1~100[Carbon Steel] SK4112.1~152.01~3214.02.214.0100

₹ 430.51

1 Piece(s)Available 8 Day(s) or more 5.0[Needle] Needle C> 1017.0200.1~300Others1.7615.1~3.01~3.519.04.013300

₹ 430.51

1 Piece(s)Available 8 Day(s) or more 5.0[Straight Crown] Straight Crown H> 1017.0200.1~300[Carbon Steel] SK41.7615.1~3.01~3.519.04.013300

₹ 430.51

1 Piece(s)Available 8 Day(s) or more 5.0[Three-Needle] Three-Needle TH7~9.59.5200.1~300[Carbon Steel] SK42.515.1~3.01~3.519.04.013300