(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Contact Probes Assemblies-Screw Mounting Type (Part Number)

Contact Probes Assemblies-Screw Mounting Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes Assemblies-Screw Mounting Type
  • Contact Probes Assemblies-Screw Mounting Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because there are few contact points and excellent conductivity, stable current flow is possible and the height can be adjusted.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)SpringSWPGold Plating
(C)SleevesSK4Nickel Plating
(D)CollarsBrassGold Plating on Nickel Undercoat
Parts[ M ]MaterialB(e)T
Nut (FNP10N)SUS304 Equivalent44.61.6
Nut (FNP13N)SUS304 Equivalent55.82

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNP10N-D15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 835.69

1 Piece(s) Available 6 Day(s) or more 106.0[Cup] Cup D154.5100.1~1501.5Screw Mounting213.52.260105

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 Plunger Material SK4
Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15 Receptacle Outermost Dia. D (Range)(Ø) 2.01~3
Barrel, Receptacle Length L2 (Range)(mm) 5~10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacle Length(mm) 9.0

Please check the type/dimensions/specifications of the part FNP10N-D15 in the Contact Probes Assemblies-Screw Mounting Type series.

Product variants

Part Number
FNP10-D18
FNP10-E15
FNP10-E18
FNP10N-D18
FNP10N-E15
FNP10N-E18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 709.07

1 Piece(s)Available 6 Day(s) or more 103.0[Cup] Cup D184.5100.1~1501.8Screw Mounting213.52.260105

₹ 709.07

1 Piece(s)Available 6 Day(s) or more 103.0[Needle] Needle E154.5100.1~1501.5Screw Mounting213.52.260105

₹ 709.07

1 Piece(s)Available 6 Day(s) or more 103.0[Needle] Needle E184.5100.1~1501.8Screw Mounting213.52.260105

₹ 835.69

1 Piece(s)Available 6 Day(s) or more 106.0[Cup] Cup D184.5100.1~1501.8Screw Mounting213.52.260105

₹ 835.69

1 Piece(s)Available 6 Day(s) or more 106.0[Needle] Needle E154.5100.1~1501.5Screw Mounting213.52.260105

₹ 835.69

1 Piece(s)Available 6 Day(s) or more 106.0[Needle] Needle E184.5100.1~1501.8Screw Mounting213.52.260105
X
whatsapp-qr whatsapp-icon