(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes Assemblies-Standard Type (Part Number)

Contact Probes Assemblies-Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has few contact points and has excellent conductivity, allowing stable electricity to flow.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GNP12-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 709.07

1 Piece(s) Available 8 Day(s) or more 101.5[Flat] Flat G41.21.01~1.51.0530.1~5031.253295

Loading...

  1. 1

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 2/3 Stroke Spring Pressure (Range)(gf) 50.1~100
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacle Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP12-G in the Contact Probes Assemblies-Standard Type series.

Product variants

Part Number
GNP12-A
GNP12-B
GNP12-C
GNP12-H
GNP6-A
GNP6-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 709.07

1 Piece(s)Available 8 Day(s) or more 101.5[Waffle] Waffle A41.21.01~1.51.0530.1~5031.253295

₹ 709.07

1 Piece(s)Available 8 Day(s) or more 101.5[Sphere Shape (SR)] Sphere (SR) B41.21.01~1.51.0530.1~5031.253295

₹ 709.07

1 Piece(s)Available 8 Day(s) or more 101.5[Needle] Needle C41.21.01~1.51.0530.1~5031.253295

₹ 545.44

1 Piece(s)Available 8 Day(s) or more 101.5[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295

₹ 936.99

1 Piece(s)Available 8 Day(s) or more 100.8[Waffle] Waffle A3.40.60.01~10.520.1~300.50.652680

₹ 936.99

1 Piece(s)Available 8 Day(s) or more 100.8[Sphere Shape (SR)] Sphere (SR) B3.40.60.01~10.520.1~300.50.652680