(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-90 Series (Part Number)

Contact Probes and Receptacles-90 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-90 Series
  • Contact Probes and Receptacles-90 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 6.4mm | Number of Mounting Points (Crowned): 4, 9, Waffle Type: 4, 9, 12 | Cup Angle: 90°, Needle Angle: 90°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
(D)BallsSUJGold Plating
[ ! ] Grease is used for the barrel interior surfaces.
■Receptacles
[ M ]Material[ S ]Surface Treatment
German SilverGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP90HD-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 785.04

1 Piece(s) Available 6 Day(s) or more 10Contact Probe3.5[Needle] Needle C5~6.56.4200.1~300-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~25100.1~2001.5809-24.5146250

Loading...

  1. 1
 

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP90HD-C in the Contact Probes and Receptacles-90 Series series.

Product variants

Part Number
NP90-D
NP90-E
NP90-G
NP90HD-D
NP90HD-E
NP90HD-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 603.90

1 Piece(s)Available Same day

Stock

10Contact Probe4.5[Cup] Cup D5~6.56.4100.1~150-[Copper Alloy] C1730B4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

₹ 785.04

1 Piece(s)Available 6 Day(s) or more 10Contact Probe3.5[Needle] Needle E5~6.56.4100.1~150-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

₹ 604.00

1 Piece(s)Available Same day

Stock

10Contact Probe3.5[Flat] Flat G5~6.56.4100.1~150-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

₹ 785.04

1 Piece(s)Available 6 Day(s) or more 10Contact Probe4.5[Cup] Cup D5~6.56.4200.1~300-[Copper Alloy] C1730B4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~25100.1~2001.5809-24.5146250

₹ 785.04

1 Piece(s)Available 6 Day(s) or more 10Contact Probe3.5[Needle] Needle E5~6.56.4200.1~300-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~25100.1~2001.5809-24.5146250

₹ 785.04

1 Piece(s)Available 6 Day(s) or more 10Contact Probe3.5[Flat] Flat G5~6.56.4200.1~300-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~25100.1~2001.5809-24.5146250