(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Contact Probes and Receptacles-604 Series (Part Number)

Contact Probes and Receptacles-604 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-604 Series
  • Contact Probes and Receptacles-604 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      70₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 4mm | Number of Mounting Points Waffle Type: 4 | Cup Angle: 60°, Needle Angle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP604HD-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 164.61

1 Piece(s) Available 6 Day(s) or more 10Contact Probe2.54[Needle] Needle C3~4.54150.1~200-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.539160

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP604HD-C in the Contact Probes and Receptacles-604 Series series.

Product variants

Part Number
NP604-D19
NP604-E
NP604-ER
NP604HD-D19
NP604HD-E
NP604HD-ER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 164.61

1 Piece(s)Available Same day

Stock

10Contact Probe2.54[Cup] Cup D193~4.54100.1~150-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

₹ 164.61

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.54[Needle] Needle E3~4.54100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

₹ 164.61

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.54[Needle] Needle ER3~4.54100.1~150-[Copper Alloy] C1730B1.4Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~200~101.5 ~ 3806-18.510110

₹ 88.00

1 Piece(s)Available Same day

Stock

10Contact Probe2.54[Cup] Cup D193~4.54150.1~200-[Copper Alloy] C1730B1.9Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.539160

₹ 127.00

1 Piece(s)Available Same day

Stock

10Contact Probe2.54[Needle] Needle E3~4.54150.1~200-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.539160

₹ 164.61

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.54[Needle] Needle ER3~4.54150.1~200-[Copper Alloy] C1730B1.4Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] German Silver1.3715.1~2030.1~501.5 ~ 3806-18.539160