(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Contact Probes and Receptacles-120 Series (Part Number)

Contact Probes and Receptacles-120 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
  • Contact Probes and Receptacles-120 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 6.5mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP120-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 189.93

1 Piece(s) Available 6 Day(s) or more 10Contact Probe2.0[Cup] Cup D5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

Loading...

  1. 1

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP120-D in the Contact Probes and Receptacles-120 Series series.

Product variants

Part Number
NP120-A
NP120-B
NP120-C
NP120-E
NP120-G
NP120-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Straight Crown] Straight Crown A5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Sphere Shape (SR)] Sphere (SR) B5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Needle] Needle C5~6.56.530.1~50-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Needle] Needle E5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Flat] Flat G5~6.56.530.1~50-[Carbon Steel] SK41.5Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe2.0[Straight Crown] Straight Crown H5~6.56.530.1~50-[Carbon Steel] SK40.93Nickel Plating Base, Rhodium Plating8.1~12-1.2020.1~2510.1~201.5808.5-24.51550