(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Full Stroke: 6.5mm | Number of Mounting Points Crowned Type: 4, 9 | Cup Angle: 90°, Needle Angle: 90°"
Part Number |
---|
NP120HD-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 189.93 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.0 | [Straight Crown] Straight Crown A | 5~6.5 | 6.5 | 50.1~100 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.5 | - | 24.5 | 25 | 100 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP120HD-A in the Contact Probes and Receptacles-120 Series series.
Part Number |
---|
NP120-D |
NP120-E |
NP120-G |
NP120HD-B |
NP120HD-C |
NP120HD-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Cup] Cup D | 5~6.5 | 6.5 | 30.1~50 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.5 | - | 24.5 | 15 | 50 | |
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Needle] Needle E | 5~6.5 | 6.5 | 30.1~50 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.5 | - | 24.5 | 15 | 50 | |
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Flat] Flat G | 5~6.5 | 6.5 | 30.1~50 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 10.1~20 | 1.5 | 80 | 8.5 | - | 24.5 | 15 | 50 | |
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Sphere Shape (SR)] Sphere (SR) B | 5~6.5 | 6.5 | 50.1~100 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.5 | - | 24.5 | 25 | 100 | |
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Needle] Needle C | 5~6.5 | 6.5 | 50.1~100 | - | [Carbon Steel] SK4 | 0.93 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.5 | - | 24.5 | 25 | 100 | |
₹ 189.93 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 2.0 | [Cup] Cup D | 5~6.5 | 6.5 | 50.1~100 | - | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | 1.20 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.5 | - | 24.5 | 25 | 100 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy