(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 9, 12 | Cup Angle: 90°, Needle Angle: 90°"
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP88 NR88 | - | C |
Part Number | Mounting Pitch (min.) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | Unit Price | Volume Discount Rate | ||
Initial | 2/3 Stroke | 1 ~ 69 pc(s). | 70~99 | 100~500 | ||||||
NP88 | 1.5mm | 2.5mm | 10gf | 50gf | 3A | 60mΩ | 250,000 times | |||
NP88HD | 30gf | 100gf |
Part Number | Matching Contact Probe | Mounting Hole for Press-Fitting Dimension (Reference) | Unit Price | Volume Discount Rate | |
1 ~ 69 pc(s). | 70~99 | 100~500 | |||
NR88 | NP88 NP88HD | 1.08~1.09mm |
Part Number |
---|
NP88HD-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Sphere Shape (SR)] Sphere (SR) N | 1~2.6 | 2.5 | 50.1~100 | [Carbon Steel] SK4 | 0.69 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 20.1~30 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 30 | 100 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP88HD-N in the Contact Probes and Receptacles-88 Series series.
Part Number |
---|
NP88-B |
NP88-C |
NP88-D |
NP88-E |
NP88-G |
NR88 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Sphere Shape (SR)] Sphere (SR) B | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Needle] Needle C | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 0.69 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Cup] Cup D | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Needle] Needle E | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
₹ 278.56 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1.5 | [Flat] Flat G | 1~2.6 | 2.5 | 30.1~50 | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.88 | 10.1~15 | 0~10 | 3 | 60 ~ 80 | 3.5 | - | 12.5 | 10 | 50 | |
₹ 101.30 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Receptacle | - | - | - | - | - | - | - | Nickel Plating Base, Gold Plating | - | 1.01~1.5 | 1.10 | 15.1~20 | - | - | - | - | 1.30 | 17.1 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy