(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-45S Series (Part Number)

Contact Probes and Receptacles-45S Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-45S Series
  • Contact Probes and Receptacles-45S Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 3.0mm | Number of Mounting Points Crowned Type: 4, 9, Waffle Type: 9 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP45S3SF-E15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 189.93

1 Piece(s) Available 6 Day(s) or more 10Contact Probe1.7[Needle] Needle E153~4.53.030.1~50-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.52550

Loading...

  1. 1

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP45S3SF-E15 in the Contact Probes and Receptacles-45S Series series.

Product variants

Part Number
NP45S3-D
NP45S3-E15
NP45S3-G
NP45S3SF-G
NP45S3SF-H
NP45S3SF-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 147.00

1 Piece(s)Available Same day

Stock

10Contact Probe1.7[Cup] Cup D3~4.53.050.1~100-[Copper Alloy] C1730B1.3Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.530100

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Needle] Needle E153~4.53.050.1~100-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.530100

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Flat] Flat G3~4.53.050.1~100-[Carbon Steel] SK41.3Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.530100

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Flat] Flat G3~4.53.030.1~50-[Carbon Steel] SK41.3Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.52550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Straight Crown] Straight Crown H3~4.53.030.1~50-[Carbon Steel] SK40.68Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.52550

₹ 189.93

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.7[Cup] Cup J3~4.53.030.1~50-[Copper Alloy] C1730B0.68Nickel Plating Base, Rhodium Plating3.1~5-110.1~1520.1~301.5 ~ 360 ~ 804.5-12.52550