(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-58 Series (Part Number)

Contact Probes and Receptacles-58 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Contact Probes and Receptacles-58 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      152₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Rhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
[ ! ] Receptacles offer Probe retaining mechanism.
■Receptacles
[ M ]Material[ S ]Surface Treatment
BrassGold Plating on Nickel Undercoat

Specifications

Part Number-Tip Shape-Lead Wire Color-Lead Wire Length
NP26
NP38
NR26
NR20K
NRB26
NRB38
-
-

-

A
A

B





-
-




R
R




-
-




1000
400


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP58-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 417.85

1 Piece(s) Available 6 Day(s) or more 10Contact Probe1[Straight Crown] Straight Crown A1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

Loading...

  1. 1
 

Basic Information

Barrel, Receptacle Material Brass Properties Standard

Please check the type/dimensions/specifications of the part NP58-A in the Contact Probes and Receptacles-58 Series series.

Product variants

Part Number
NP58-B
NP58-C
NP58-D
NP58-E
NP58-G
NP58-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Sphere Shape (SR)] Sphere (SR) B1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Needle] Needle C1~2.6230.1~50[Carbon Steel] SK40.42Nickel Plating Base, Rhodium Plating0.1~3-0.5810.1~1520.1~3011002-14.02550

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Cup] Cup D1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Needle] Needle E1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Flat] Flat G1~2.6230.1~50[Carbon Steel] SK40.8Nickel Plating Base, Rhodium Plating3.1~5-0.5810.1~1520.1~3011004.5-14.02550

₹ 417.85

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1[Straight Crown] Straight Crown H1~2.6230.1~50[Carbon Steel] SK40.42Nickel Plating Base, Rhodium Plating0.1~3-0.5810.1~1520.1~3011002-14.02550