(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass | Gold Plating on Nickel Undercoat |
(C) | Spring | SWP | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
Brass | Gold Plating on Nickel Undercoat |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
NP26 NP38 NR26 NR20K NRB26 NRB38 | - - - | A A B | - - | R R | - - | 1000 400 |
Part Number |
---|
NP58-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Needle] Needle E | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.8 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 4.5 | - | 14.0 | 25 | 50 |
Loading...
Barrel, Receptacle Material | Brass | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP58-E in the Contact Probes and Receptacles-58 Series series.
Part Number |
---|
NP58-B |
NP58-C |
NP58-D |
NP58-G |
NP58-H |
NP58-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Sphere Shape (SR)] Sphere (SR) B | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.8 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 4.5 | - | 14.0 | 25 | 50 | |
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Needle] Needle C | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.42 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 2 | - | 14.0 | 25 | 50 | |
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Cup] Cup D | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.8 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 4.5 | - | 14.0 | 25 | 50 | |
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Flat] Flat G | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.8 | Nickel Plating Base, Rhodium Plating | 3.1~5 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 4.5 | - | 14.0 | 25 | 50 | |
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Straight Crown] Straight Crown H | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.42 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 2 | - | 14.0 | 25 | 50 | |
₹ 417.85 | 1 Piece(s) | Available | 6 Day(s) or more | 10 | Contact Probe | 1 | [Cup] Cup J | 1~2.6 | 2 | 30.1~50 | [Carbon Steel] SK4 | 0.42 | Nickel Plating Base, Rhodium Plating | 0.1~3 | - | 0.58 | 10.1~15 | 20.1~30 | 1 | 100 | 2 | - | 14.0 | 25 | 50 |