(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Contact Probes and Receptacles-30 Series (Part Number)

Contact Probes and Receptacles-30 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-30 Series
  • Contact Probes and Receptacles-30 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      89₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP30HD-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 253.24

1 Piece(s) Available 6 Day(s) or more 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) G1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP30HD-G in the Contact Probes and Receptacles-30 Series series.

Product variants

Part Number
NP30-AS
NP30-B
NP30-C
NP30HD-GF
NP30HD-H
NR30K-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 253.24

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.27[Tapered Crown] Tapered Crown AS1~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080

₹ 253.24

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

₹ 253.24

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.27[Needle] Needle C1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

₹ 253.24

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.27[Flat] Flat GF1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546

₹ 253.24

1 Piece(s)Available 6 Day(s) or more 10Contact Probe1.27[Straight Crown] Straight Crown H1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1510.1~2011003.6-13.21546

₹ 88.63

1 Piece(s)Available 6 Day(s) or more 10Receptacle-----[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating-1.01~1.5[Copper Alloy] Brass0.8715.1~20----1.0517.6--