(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Contact Probes and Receptacles-26 Series (Part Number)

Contact Probes and Receptacles-26 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-26 Series
  • Contact Probes and Receptacles-26 Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      317₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Full Stroke: 2.0mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"



■ Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)BarrelPhosphor BronzeGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
■ Receptacles
[ M ]Material[ S ]Surface Treatment
Phosphor BronzeGold Plating on Nickel Undercoat

Specifications



Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP26-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 1,012.96

1 Piece(s) Available 6 Day(s) or more 10Contact Probe0.5[Sphere Shape (SR)] Sphere (SR) B1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

Loading...

  1. 1
 

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Phosphor Bronze Properties Standard

Please check the type/dimensions/specifications of the part NP26-B in the Contact Probes and Receptacles-26 Series series.

Product variants

Part Number
NP26-A
NP26-C
NP26-D
NP26-E
NP26-G
NP26-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Tapered Crown] Tapered Crown A1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Needle] Needle C1~2.620~30[Carbon Steel] SK40.150.1~3Spring Built-In-0.265~100~100.52002-10316

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Cup] Cup D1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Needle] Needle E1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Flat] Flat G1~2.620~30[Carbon Steel] SK40.33.1~5Spring Built-In-0.265~100~100.52004.5-10316

₹ 1,012.96

1 Piece(s)Available 6 Day(s) or more 10Contact Probe0.5[Straight Crown] Straight Crown H1~2.620~30[Carbon Steel] SK40.150.1~3Spring Built-In-0.265~100~100.52002-10316