(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cartridge Heaters Items - Anti-Seize Agent

Cartridge Heaters Items - Anti-Seize Agent

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It comes with work gloves. ·When applied to the cartridge heater, it fills the gap and prevents sticking due to seizure.

[ A ] Accessory: Working Gloves

Specifications

Part Number
MCHYB30
MCHYG50
Part Number
MCHYB30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,507.08

1 Piece(s) Available Same day

Loading...

  1. 1
 

Basic Information

Product Category Mounting Components Capacity(g) 30

Please check the type/dimensions/specifications of the part MCHYB30 in the Cartridge Heaters Items - Anti-Seize Agent series.

X
whatsapp-qr whatsapp-icon