(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Solenoid Valves - 5 Port Base Plumbing Solenoid Valve (Base for M5 Type/Base for Rc1/8 Type)

Solenoid Valves - 5 Port Base Plumbing Solenoid Valve (Base for M5 Type/Base for Rc1/8 Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Multiple combinations of 5-port solenoid valves are available.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MSMY1-[DA,​DB,​DC,​SA,​SB,​SC]
MSMY2-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSMY3-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSMY4-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSMY5-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSMY6-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSMYB1
MSMYB2
MSMYB3
MSMYB4
MSMYB5
MSMYB6
MSSY1-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY2-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY3-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY4-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY5-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY6-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY7-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY8-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY9-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY10-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY11-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSY12-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]-[DA,​DB,​DC,​SA,​SB,​SC]
MSSYB1
MSSYB2
MSSYB3
MSSYB4
MSSYB5
MSSYB6
MSSYB7
MSSYB8
MSSYB9
MSSYB10
MSSYB11
MSSYB12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Application Valve Type Specifications Switching Type Pipe Port Type Pipe Connection Bore Dia. Plumbing Type Valve Structure Operating Pressure Range
(MPa)
Manual Switch Number of Circuits Base Type Electromagnetic Valve (Double) AC100V Electromagnetic Valve (Double) AC200V Electromagnetic Valve (Double) DC24V Electromagnetic Valve (Single) AC100V Electromagnetic Valve (Single) AC200V Electromagnetic Valve (Single) DC24V

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Single Use] Sequence 15-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking1Bases for Rc1/8 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking2Bases for Rc1/8 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking3Bases for Rc1/8 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking4Bases for Rc1/8 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking5Bases for Rc1/8 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/4Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking6Bases for Rc1/8 TypeDBDCDASBSCSA

₹ 3,000.89

1 Piece(s) Available 6 Day(s) or more 10Base Only[Single Use] Sequence 1----1/4----1Base Units for Rc1/8 Type------

₹ 3,048.62

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/4----2Base Units for Rc1/8 Type------

₹ 4,988.83

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/4----3Base Units for Rc1/8 Type------

₹ 6,065.10

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/4----4Base Units for Rc1/8 Type------

₹ 5,493.36

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/4----5Base Units for Rc1/8 Type------

₹ 6,331.00

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/4----6Base Units for Rc1/8 Type------

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Single Use] Sequence 15-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking1Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking2Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking3Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking4Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking5Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking6Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking7Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking8Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking9Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking10Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking11Base for M5 TypeDBDCDASBSCSA

-

1 Piece(s) 24 Day(s) or more 10Solenoid Valves[Manifolds] Sequence 2 or greater5-Port ValveLubrication Free2-Position PressureRc1/8Base PlumbingPilot Type Poppet Design0.15 to 0.7For Non-Locking and Locking12Base for M5 TypeDBDCDASBSCSA

₹ 2,848.95

1 Piece(s) Available 6 Day(s) or more 10Base Only[Single Use] Sequence 1----1/8----1Base Unit for M5 Type------

₹ 3,671.98

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----2Base Unit for M5 Type------

₹ 4,507.67

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----3Base Unit for M5 Type------

₹ 5,368.69

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----4Base Unit for M5 Type------

₹ 6,242.37

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----5Base Unit for M5 Type------

₹ 7,154.03

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----6Base Unit for M5 Type------

₹ 7,508.57

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----7Base Unit for M5 Type------

₹ 8,306.27

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----8Base Unit for M5 Type------

₹ 9,306.57

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----9Base Unit for M5 Type------

₹ 10,116.94

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----10Base Unit for M5 Type------

₹ 10,914.64

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----11Base Unit for M5 Type------

₹ 11,725.01

1 Piece(s) Available 6 Day(s) or more 10Base Only[Manifolds] Sequence 2 or greater----1/8----12Base Unit for M5 Type------

Loading...

  1. 1

Basic Information

Mounting Orientation Base Seal Type Soft Seal
X
whatsapp-qr whatsapp-icon